OverviewctrlX AUTOMATION – Two Steps Ahead
The modular automation toolkit ctrlX AUTOMATION is a 360° solution that overcomes the classic boundaries between machine control, the IT world and the Internet of Things.
ctrlX AUTOMATION – Drives & Motion
ctrlX AUTOMATION supports simple cartesian handling tasks, highly dynamic machine applications in the consumer goods industry as well as high-precision motion solutions in semicon applications. Additionally, PLC or motion functions as well as modular servo drives are available.
The automation toolkit ctrlX AUTOMATION provides all components for complete automation solutions - from controllers to drives and motors as well as I/Os to Motion, PLC and IoT functionalities. With the open, modular, and scalable system, simple applications but also complex solutions can be implemented. The system is characterized by high flexibility and future-proofness. Required functions can be added to the control platform ctrlX CORE as apps at any time.